PROG_P8601_109_PRODIMAGE
PROG_P8601_109_PRODIMAGE
PROG_Extra_Stem_app_shot_example
PROG_Extra_Stem_app_shot_3_example
PROG_P8601_Stems_Line_Art

Stem Extension Kit In A Brushed Bronze Finish

$50.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8601-109

Collection name:

Accessory Stem Kit

This stem extension kit is for use with fixtures requiring additional overall length for installation on higher ceilings. At least one link of chain will still be required at the top. Stems are finished to match Progress Lighting products. The kit includes (2) 12 in. and (2) 15 in. stems and 1/8IP threaded connectors. Chain links are not included. Brushed Bronze finish.

  • Brushed Bronze finish.
  • Use stems in any combination to achieve desired overall length.
  • 1/2 In. Diameter x 54 In. assembled overall length.
  • Finish matches fixtures from Progress Lighting.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Lifestyle
  • Commodity
  • Utilitarian
Max Load Lbs.
25 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
UPC
785247206582
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
25 lb

Dimensions

Dimensions
0.5 in x 0.5 in x 54 in
Height
54 in
Length
0.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.3 lb
Width
0.5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
1764

Resources and downloads