text.skipToContent text.skipToNavigation

Stem Extension Kit In A Brushed Nickel Finish.

By Progress Lighting 

Collection Name:  Accessory Stem Kit

Catalog ID: P8602-09

By Progress Lighting
$20.02 USD
Collection Name:  Accessory Stem Kit
Catalog ID:  P8602-09
Stem extension kit with 2-6" and 1-12" stems included. Requires at least one link of chain at the top of fixture (not included). Brushed Nickel finish.
  • Brushed Nickel finish.
  • Includes two 6", one 12" stems and of chain.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Lamp Included No
Lifestyle
  • Commodity
  • Utilitarian
Max Load Lbs. 25 lb
Mount location Ceiling
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Style Utilitarian/Commodity
UPC 785247192458
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1 lb
Height 24 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 0.5 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources and Downloads