text.skipToContent text.skipToNavigation

Stem Extension Kit In A Gilded Iron Finish

By Progress Lighting 

Collection Name:  Accessory Stem Kit

Catalog ID: P8601-71

By Progress Lighting
$42.57 USD
Collection Name:  Accessory Stem Kit
Catalog ID:  P8601-71
This stem extension kit is for use with fixtures requiring additional overall length for installation on higher ceilings. At least one link of chain will still be required at the top. Stems are finished to match Progress Lighting products. The kit includes (2) 12 in. and (2) 15 in. stems and 1/8IP threaded connectors. Chain links are not included. Gilded Iron finish.
  • Gilded Iron finish.
  • Use stems in any combination to achieve desired overall length.
  • 1/2 In. Diameter x 54 In. assembled overall length.
  • Finish matches fixtures from Progress Lighting.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Gilded Iron
Finish Type Painted
Lamp Included No
Lamp Type Basic Accessories
Lifestyle
  • Commodity
  • Utilitarian
Max Load Lbs. 25 lb
Mount location Ceiling
Mounting for outlet box included No
New Products No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247112043
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.3 lb
Height 54 in
Note Weight of fixture exceeds NEC limits No
Weight 1.3 lb
Width 0.5 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources and Downloads