text.skipToContent text.skipToNavigation

Stem Extension Kit In A Graphite Finish

By Progress Lighting 

Collection Name:  Accessory Stem Kit

Catalog ID: P8601-143

By Progress Lighting
$50.16 USD
Collection Name:  Accessory Stem Kit
Catalog ID:  P8601-143
This stem extension kit is for use with fixtures requiring additional overall length for installation on higher ceilings. At least one link of chain will still be required at the top. Stems are finished to match Progress Lighting products. The kit includes (2) 12 in. and (2) 15 in. stems and 1/8IP threaded connectors. Chain links are not included. Graphite finish.
  • Graphite finish.
  • Use stems in any combination to achieve desired overall length.
  • 1/2 In. Diameter x 54 In. assembled overall length.
  • Finish matches fixtures from Progress Lighting.

Product Variations

PROG_P8601_143_PRODIMAGE
P8601-143