PROG_P8715_09_PRODIMAGE
PROG_P8715_09_PRODIMAGE
PROG_P8715_09 w P8717_09_PRODIMAGE
Discontinued
Clearance

Alpha Trak Pendant Kit less power feed

$15.40 USD
$84.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8715-09

Collection name:

Track Accessories

Pendant kit less power feed includes outlet box cover. Includes 6" and 12" stem lengths, and all necessary mounting hardware. Brushed Nickel finish.

  • Brushed Nickel finish.
  • For flat ceilings or sloped ceilings up to 45 degrees.
  • Must be used with at least one P8718 for supplying power and support.

Product details

General

Can be mounted up or down
No
Category General
Track
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Style
Utilitarian/Commodity
UPC
785247128792
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.25 in x 5.25 in x 18 in
Gross Weight with Packaging
2 lb
Height
18 in
Length
5.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
2 lb
Width
5.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
240

Resources

Instruction Sheet Number
023930

Resources and downloads