PROG_P8722_9109_PRODIMAGE
PROG_P8722_9109_PRODIMAGE
Discontinued
Clearance

Alpha Trak Inside-Right Polarity T Connector

$11.20 USD
$44.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8722-9109

Collection name:

Track Accessories

Inside-right polarity T connector. Generally used. To identify polarity, orient connector to T shape and polarity grooves will intersect where indicated. Brushed Nickel finish.

  • Inside-right polarity T connector.
  • Brushed Nickel finish.

Product details

General

Can be mounted up or down
No
Category General
Track
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Plastic
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Track
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
single-circuit track
Mounting for outlet box included
No
Mounting Type
End of track
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Great Room
Style
Utilitarian/Commodity
UPC
785247126521
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
3.25 in x 3.25 in x 1.25 in
Gross Weight with Packaging
0.6 lb
Height
1.25 in
Length
3.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.6 lb
Width
3.25 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
1122

Resources

Instruction Sheet Number
023076

Resources and downloads