PROG_P8717_31_PRODIMAGE
PROG_P8717_31_PRODIMAGE
Discontinued
Clearance

Alpha Trak Power Feed

$2.10 USD
$10.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8717-31

Collection name:

Track Accessories

Black Dead End. Closes open end of track. One dead end already supplied with track sections and anywhere feeds.

  • Black finish.
  • Closes open end of track.
  • One dead end included.

Product details

General

Can be mounted up or down
No
Category General
Track
Color
Black
Color Generic
Black
Construction Material - Main
Plastic
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Track
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
single-circuit track
Mounting for outlet box included
No
Mounting Type
End of track
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Style
Utilitarian/Commodity
UPC
785247871728
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
1.125 in x 1.125 in x 0.875 in
Gross Weight with Packaging
0.1 lb
Height
0.875 in
Length
1.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.1 lb
Width
1.125 in
Width Diameter Descriptor
W.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
27648

Resources and downloads