text.skipToContent text.skipToNavigation

LED Track Collection 90 Degree Connector, Black Finish

by Progress Lighting 

Collection Name:  LED Track

Catalog ID: P860033-031

LED Track 90 degree connector accessory for joining track sections (P9054/P9058). Accessory for use with LED Track lighting by Progress Lighting. The 90 degree connector attaches to the end of a track section, allowing you to connect another track section at a 90 degree angle. Customize your lighting designs with track lighting. Plastic polymer construction. Black finish.

  • LED Track accessory
  • 90 degree connector for joining track sections
  • Accessory for use in lamp wiring with LED track lighting by Progress Lighting
  • Connects to the end of a track section, allowing you to connect another track section at a 90 degree angle
  • Customize your lighting designs with track lighting
  • Black
  • Plastic polymer construction
  • This unit is wired for 120V operation
  • Measures 3/4" H x 4 1/4" W
  • Dry location listed

$6.00 USD

Product Details

General

Can be mounted up or down No
Color Black
Color Generic black
Construction Material - Main Plastic Polymer
Convertible fixture includes both mounts No
Finish Name Black
Finish Type Painted
Mount location Ceiling
Mounting for outlet box included No
Photocell No
Power Source Hardwired
Power Source Required? Yes
Style Utilitarian/Commodity
UPC 785247224531
Warranty Length 1-year limited warranty

Dimensions

Height 0.75 in
Weight 0.06 lb
Width 4.375 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads