text.skipToContent text.skipToNavigation

LED Track 48" Track

by Progress Lighting 

Collection Name:  LED Track

Catalog ID: P9054-28

The P9054 is a 4ft section of track for the LED track system. White finish.

  • 4 ft track for LED tack
  • Use with P9061/P9062/P9081/P9082/P9071/P9072 track heads
  • White finish
  • P9051 power feed needed to electrify track.
  • Do not cut any track sections.

$28.71 USD

Available to purchase from

$28.71 USD

Product Details

General

Can be mounted up or down No
Category General Accessories
Color White
Color Generic white
Construction Material - Main Aluminum
Fan - Dual mount No
Finish Name White
Finish Type Painted
Lamp Included No
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting for outlet box included No
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247189960
Warranty Length 1 year warranty

Dimensions

Dimensions 48 in x 1.3 in x 0.7 in
Gross Weight with Packaging 1.5 lb
Height 0.7 in
Length 48 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 1.3 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 30 EA

Resources/Downloads