PROG_P8743_30_PRODIMAGE
PROG_P8743_30_PRODIMAGE
Discontinued
Clearance

Hide-a-Lite III Collection Coupling Cable Connector

$2.67 USD
$8.80 USD

Brand:

Progress Lighting

Catalog ID:

P8743-30

Collection name:

Hide-a-Lite III

Arrange your lighting equipment according to your needs with this coupling cable. Its two HAL3 connectors are able to link two undercabinet fixtures to provide additional lighting with simplicity. 6" coupling cable connector for adjoining two HAL3 linking cables in White finish.

  • White finish.
  • 6" coupling cable connector.
  • Undercabinet accessory.

Product details

General

Can be mounted up or down
No
Category General
Undercabinet
Color
White
Color Generic
White
Construction Material - Main
Plastic
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
White
Finish Type
White
Fixture Type
Undercabinet
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
undercabinet
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bathroom
Style
Utilitarian/Commodity
Sub Brand
Progress LED
UPC
785247161928
Warranty Length
1 year warranty

Dimensions

Dimensions
6 in x 0.75 in x 0.375 in
Gross Weight with Packaging
0.2 lb
Height
0.375 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.2 lb
Width
0.75 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
192

Resources

Instruction Sheet Number
93009415

Resources and downloads