text.skipToContent text.skipToNavigation

Hide-a-Lite V Collection 100FT 18 AWG SPT-2 Cable, White Finish

by Progress Lighting 

Collection Name:  Hide-a-Lite V

Catalog ID: P860030-028

100 feet of SPT-2 wire can be used for direct wiring of the Hide-a-Lite V LED Puck P700005 series. The wiring provides the length needed to daisy chain the LED pucks together. This wire is rated so it can be exposed under the cabinet and is safe to touch. White finish.

  • LED puck conductor cable
  • Cable accessory for use in lamp wiring with LED Puck Light P700005
  • SPT-2 100' wire
  • 18 AWG Satin White wire
  • Perfect for providing undercabinet lighting in your kitchen, home office, or studio
  • Satin White
  • Plastic polymer construction
  • This unit is wired for 120V operation
  • Measures 2 3/8" H x 9 7/8" Dia
  • Damp location listed

$66.22 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Color White
Color Generic white
Construction Material - Main Plastic Polymer
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name White
Finish Type Painted
Lamp Included No
Mount location Undercabinet
Mounting for outlet box included No
Photocell No
Power Source Hardwired
Power Source Required? Yes
Style Utilitarian/Commodity
UPC 785247221462
Warranty Length 1-year limited warranty

Dimensions

Dimensions 1200 in x 0.275 in x 0.275 in
Height 0.275 in
Length 1200 in
Weight 2.9 lb
Width 0.275 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Videos

Hide-A-Lite V undercabinet

Installation/Instruction Manual (IOM)