PROG_P860029_020_PRODIMAGE
PROG_P860029_020_PRODIMAGE
play
Hide-A-Lite V undercabinet
PROG_P700005_installl_graphic_info
PROG_LED_Puck_w_Cables_info
Discontinued
Clearance

Hide-a-Lite V Collection 50FT 18 AWG SPT-2 Cable, Antique Bronze Finish

$8.06 USD
$33.11 USD

Brand:

Progress Lighting

Catalog ID:

P860029-020

Collection name:

Hide-a-Lite V

20 Feet of SPT-2 wire can be used for direct wiring of the Hide-a-Lite V LED Puck P700005 series. The wiring provides the length needed to daisy chain the LED pucks together. This wire is rated so it can be exposed under the cabinet and is safe to touch. Antique Bronze finish.

  • LED puck conductor cable
  • Cable accessory for use in lamp wiring with LED Puck Light P700005
  • SPT-2 50' wire
  • 18 AWG Antique Bronze wire
  • Add a light to the hard-to-see places
  • Perfect for providing undercabinet lighting in your kitchen, home office, or studio
  • Antique Bronze
  • Plastic polymer construction
  • This unit is wired for 120V operation
  • Measures 1 3/16" H x 9 7/8" Dia
  • Damp location listed

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Plastic Polymer
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Undercabinet
Lamp Included
No
Mount location
Undercabinet
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Style
Utilitarian/Commodity
UPC
785247221431
Warranty Length
1-year limited warranty

Dimensions

Dimensions
600 in x 0.275 in x 0.275 in
Height
0.275 in
Length
600 in
Weight
1.45 lb
Width
0.275 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
288

Resources

Instruction Sheet Number
93094976

Resources and downloads