text.skipToContent text.skipToNavigation

36" Contemporary Etched Glass T-8 Linear Bath

by Progress Lighting 

Collection Name:  Linear Fluorescent Bath

Catalog ID: P7212-09EB

36" Linear fluorescent Flat Glass Bath Fixture featuring a simple metal frame with an etched glass diffuser. This fixture uses long-life electronic ballast for superior performance and reliability. Damp location listed and California Title-24 compliant.

  • Brushed Nickel finish.
  • Etched glass diffuser.
  • Superior performance and reliability.
  • Linear flat glass.
  • Meets California Title 24.

$206.69 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath Sconce
Glass Etched
Lamp Included No
Lamp Type F25T8
Lamp Type Actual T8
Lamp Type Basic linear fluorescent
Lifestyle Modern
Mount location Wall
Mounting Type wall
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Socket Base Type - Main bi-pin twist-in
Socket Type lamp holders
Style Modern
UPC 785247158638
Warranty Length 1 year warranty

Dimensions

Depth 4 in
Gross Weight with Packaging 12.7 lb
Height 5.25 in
Height to Center 2.625 in
Note Weight of fixture exceeds NEC limits No
Weight 12.7 lb
Width 37.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 25 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads