text.skipToContent text.skipToNavigation

Academy Four-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Academy

Catalog ID: P2813-20WB

Antique Bronze four-light bath and vanity fixture features a nostalgic, yet decidedly modern, design. Outer translucent light umber seeded globes mimic the silhouette of a traditional light bulb but contain a halogen source for bright illumination. Versatile structure can be installed facing upwards or downwards.

  • Antique Bronze finish.
  • Translucent light umber seeded globes with etched diffuser.
  • Mimics the silhouette of a traditional light bulb.
  • Contains halogen source for bright illumination.

$411.40 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Light umber seeded
Lamp Included Yes
Lamp Type Halogen (G9, 120V)
Lamp Type Actual Halogen
Lamp Type Basic halogen
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main G9
Socket Type sockets
Socket type material porcelain
Style
  • Urban Industrial
  • Farmhouse
  • Transitional
UPC 785247170456
Warranty Length 1 year warranty

Dimensions

Depth 6.875 in
Gross Weight with Packaging 9 lb
Height 6.25 in
Height to Center 2.75 in
Note Weight of fixture exceeds NEC limits No
Weight 9 lb
Width 30.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 35 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes