text.skipToContent text.skipToNavigation

Ace Collection Four-Light LED Bath & Vanity

by Progress Lighting 

Collection Name:  Ace LED

Catalog ID: P2145-2030K9

Four-Light LED modern wall fixture in Antique Bronze with geometric frosted glass shades and a replaceable LED module. This modern fixture is perfect for the bathroom. 3000K color temperature and 90 plus CRI.

  • Provides evenly diffused illumination for vanity applications.
  • Geometric frosted glass shades.
  • Features a replaceable LED module.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$430.65 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Bath & Vanity
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Etched
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Modern
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style Modern
Sub Brand Progress LED
UPC 785247193547
Warranty Length 5-year Limited Warranty

Dimensions

Depth 4 in
Gross Weight with Packaging 7.67 lb
Height 4.75 in
Height to Center 2.375 in
Note Weight of fixture exceeds NEC limits No
Weight 7.67 lb
Width 32.5 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.3 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads