text.skipToContent text.skipToNavigation

Ace LED Collection Three-Light Polished Chrome Etched Glass Modern LED Bath Vanity Light

By Progress Lighting 

Collection Name:  Ace LED

Catalog ID: P2144-1530K9

By Progress Lighting
$306.79 USD
Collection Name:  Ace LED
Catalog ID:  P2144-1530K9
Three-Light LED modern wall fixture in Polished Chrome with geometric frosted glass shades and a replaceable LED module. This modern fixture is perfect for the bathroom. 3000K color temperature and 90 plus CRI.
  • Ideal for a bathroom
  • Perfect for modern style settings
  • Crisp polished chrome finish
  • Elegant etched glass shades
  • Fixture can mount horizontal and vertical
  • Includes 3 LED modules (9 W), 1684 lumens, 3000 K, 90 CRI, dimmable
  • Measures 24-inch width by 4.75-inch height by 4-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy