text.skipToContent text.skipToNavigation

Anjoux One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Anjoux

Catalog ID: P300116-134

The Anjoux Collection is distinctive with casual crystal details. The one-light bath and vanity fixture features clear water glass shades and an Antique Bronze finish with champagne bronze accents. Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces.

  • Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces such as luxe, transitional, traditional, bohemian and rustic farmhouse settings
  • Distinctive bath sconce collection with casual crystal details
  • Popular Silver Ridge finish with polished nickel accents
  • Features clear water glass shade
  • Uses one 100-watt max. medium base bulbs (sold separately)
  • Recommend F8.5A19DLED927/JA8?
  • Shop the complete Anjoux collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Adds task lighting on either side - or above - of mirror to eliminate shadows on face when getting ready in the morning
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting.

$79.86 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Gray
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Bath Sconce
Glass Clear Water
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type Bathroom
Socket Base Type - Main E26
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
UPC 785247216581
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.875 in
Height 8.625 in
Height to Center 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.2 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads