PROG_P2700_15_PRODIMAGE
PROG_P2700_15_PRODIMAGE
PROG_P2700_15alt_PRODIMAGE
PROG_P2700_15_facing-up-or-down
+1
PROG_appeal_IMG_8984_detailshot

Appeal Collection One-Light Bath & Vanity

$65.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2700-15

Collection name:

Appeal

One-light bath with distinctive forms that highlight soft modern accents. Etched white glass shades balance nicely with the fixture's full back plate and simple square arms, contributing to a desired spa-like effect. Polished Chrome finish.

  • Ideal for a bathroom
  • Perfect for modern and transitional style settings
  • Crisp polished chrome finish
  • Square etched white glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.625-inch width by 6.25-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
Type
Bath Sconce
UPC
785247195596
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.25 in
Dimensions
5.625 in x 7.25 in x 6.25 in
Gross Weight with Packaging
2.68 lb
Height
6.25 in
Height to Center
3.125 in
Length
5.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.4 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
119

Resources

Instruction Sheet Number
93063037