text.skipToContent text.skipToNavigation

Appeal Collection Two-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Appeal

Catalog ID: P2701-15

By Progress Lighting
$106.15 USD
Collection Name:  Appeal
Catalog ID:  P2701-15
Two-light bath with distinctive forms that highlight soft modern accents. Etched white glass shades balance nicely with the fixture's full back plate and simple square arms, contributing to a desired spa-like effect. Polished Chrome finish.
  • Ideal for a bathroom and powder room.
  • Perfect for modern and transitional style settings
  • Crisp polished chrome finish
  • Square etched white glass shade
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14.625-inch width by 6.25-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner