text.skipToContent text.skipToNavigation

Applause Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Applause

Catalog ID: P2097-20

Three-light bath & vanity from the Applause is a fine and handsome collection that features natural parchment glass. Applause is comprised of traditional iron forms in an antique bronze finish.

  • Traditional iron forms in an antique bronze finish.
  • Natural parchment glass.
  • Traditional, casual styling.

$88.44 USD

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Natural Parchment
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247189038
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9 in
Gross Weight with Packaging 8.1 lb
Height 8.5 in
Height to Center 6 in
Note Weight of fixture exceeds NEC limits No
Weight 6.3 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes