text.skipToContent text.skipToNavigation

Archie Collection Four-Light Polished Chrome Clear Double Prismatic Glass Coastal Bath Vanity Light

By Progress Lighting 

Collection Name:  Archie

Catalog ID: P2997-15

By Progress Lighting
$345.62 USD
Collection Name:  Archie
Catalog ID:  P2997-15
Archie is a standout in any room and provides a fun and fashionable way to light your home. The authentic, prismatic style glass shade diffuses light to provide functional and stylish illumination. Finely crafted strap and knob details are conveyed by the Polished Chrome finish. This four-light fixture can be installed with the glass facing up or down to suit your preference.
  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Crisp polished chrome finish
  • Stunning clear double prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 35.5-inch width by 8.75-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Academy and Archives collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List