text.skipToContent text.skipToNavigation

Archives Collection Two-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Archives

Catalog ID: P2809-81

By Progress Lighting
$121.00 USD
Collection Name:  Archives
Catalog ID:  P2809-81
This two-light bath & vanity fixture offer a vintage electric feel. Clear glass shades featured on either side of the back plate. Two-toned finish antique nickel with polished chrome accents. Can be mounted horizontally or vertically.
  • Ideal for a bathroom
  • Perfect for farmhouse, urban industrial, and vintage electric style settings
  • Beautiful antique nickel finish with polished chrome accents.
  • Crisp clear glass shades
  • Fixture can mount horizontal and vertical
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 18.5-inch width by 4.75-inch height by 7-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Swing, Remix, and Era collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner