PROG_P2130_20_PRODIMAGE
PROG_P2130_20_PRODIMAGE
PROG_P2130_20alt_PRODIMAGE
PROG_P2130_20_facing-up-or-down
+1
PROG_Arden_Antique_Bronze_GeneralLit
Discontinued
Clearance

Arden Collection Four-Light Bath & Vanity

$90.00 USD
$239.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2130-20

Collection name:

Arden

The four-light bath & vanity from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial arm suspends etched glass. This transitional style fixture is finished in Antique Bronze.

  • Ideal for a bathroom, vanity or powder room
  • Perfect for farmhouse and transitional style settings
  • Features a substantial frame crafted from overscale tubing in a handsome antique bronze
  • A soft glow of light comes from the etched glass shades
  • Mount the light fixture facing up or down
  • Measures 34-inch width by 7.5-inch height by 8.25-inch (extends from wall)
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Vanity Light
UPC
785247196036
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.25 in
Dimensions
34 in x 8.25 in x 7.5 in
Gross Weight with Packaging
3.81 lb
Height
7.5 in
Height to Center
4.625 in
Length
34 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.75 lb
Width
8.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
28

Resources

Instruction Sheet Number
93063428

Resources and downloads