text.skipToContent text.skipToNavigation

Arden Collection Two-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Arden

Catalog ID: P2128-09

By Progress Lighting
$120.12 USD
Collection Name:  Arden
Catalog ID:  P2128-09
The two-light bath & vanity from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial arm suspends etched glass. This transitional style fixture is finished in Brushed Nickel.
  • Ideal for a bathroom and powder room.
  • Perfect for farmhouse and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16.5-inch width by 7.5-inch height by 8.125-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Drum Shade and Piedmont collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy