text.skipToContent text.skipToNavigation

Ashbury Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Ashbury

Catalog ID: P2886-134WB

The Ashbury Collection throws a modern urban twist in your decor. Two-light bath fixture featuring traditional style with a modern twist. Unique double drum glass shades are elegantly finished in a beige, linen texture. Painted Silver Ridge finish highlights curving details. This fixture can be installed with the glass facing up or down to suit your preference.

  • Painted Silver Ridge finish.
  • Double-drum glass shades.
  • Elegant linen glass.
  • Great curving details.

$55.00 USD

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Gray
Color Generic grey
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Vanity Light
Glass Toasted linen
Lamp Included Yes
Lamp Type Candelabra Base (Krypton)
Lamp Type Actual Krypton
Lamp Type Basic halogen
Lifestyle
  • Coastal
  • Luxury
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material porcelain
Style
  • Coastal
  • Transitional
  • Luxury
UPC 785247157327
Warranty Length 1 year warranty

Dimensions

Depth 7.75 in
Gross Weight with Packaging 5 lb
Height 9 in
Height to Center 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 16 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads