PROG_P3369_09_PRODIMAGE
PROG_P3369_09_PRODIMAGE
PROG_P3369_09_facing-up-or-down
PROG_Bedford_glass 2_detailshot
+3
PROG_Bedford_glass 1_detailshot
Discontinued
Clearance

Bedford Collection Three-Light Brushed Nickel Etched Alabaster Glass Traditional Bath Vanity Light

$77.00 USD
$181.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3369-09

Collection name:

Bedford

Three-light bath fixture from the Bedford Collection features softly diffused alabaster glass shades on a finely crafted frame. Striking metallic finish adds richness and depth to the fixture. The style blends well with today's home fashion and provides the perfect accent to your decor.

  • Ideal for bathroom, vanity or powder room
  • Design is ideal for traditional and transitional settings
  • Beautiful alabaster glass is finished with a brushed nickel finish
  • Mount the light fixture facing up or down
  • Measures 16.25-inch width by 8.375-inch height by 9.125-inch (extends from wall)
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Alabaster
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
New Traditional
Type
Vanity Light
UPC
785247117413
Warranty Length
1-year Limited Warranty

Dimensions

Depth
9.125 in
Dimensions
16.25 in x 9.125 in x 8.375 in
Gross Weight with Packaging
4 lb
Height
8.375 in
Height to Center
3.125 in
Length
16.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
9.125 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
80

Resources

Instruction Sheet Number
022132