PROG_P300253_031_hero_PRODIMAGE
PROG_P300253_031_hero_PRODIMAGE
play
Bowman
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_PL_1595_eComm Collection Graphics_7.1.20_Bowman_MB_GeneralLit

Bowman Collection One-Light Matte Black Clear Chiseled Glass Coastal Bath Vanity Light

$111.32 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300253-031

Collection name:

Bowman

Beautiful lighting will appeal to both your classic taste and your artistic spirit with this bath light. Wandering eyes will focus on a clear chiseled glass shade as it offers an air of refinery. A handsome black light base is supported by a dainty curved arm to complete the elegant design.

  • Ideal for a bathroom, hall, or foyer
  • Perfect for coastal, farmhouse, rustic, and transitional style settings
  • Classic matte black finish
  • Elegant clear chiseled glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5-inch width by 10.375-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Whisp and Bonn collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
No
Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear Chiseled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution
Up/Down
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Type
Bath Sconce
UPC
785247237326
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 7 in x 10.375 in
Height
10.375 in
Height to Center
3.5 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.56 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources

Instruction Sheet Number
93103109