PROG_P2016_09_PRODIMAGE
PROG_P2016_09_PRODIMAGE
PROG_P2016_09_detail_PRODIMAGE
PROG_P2016-09_facing-up-or-down
+3
PROG_P2016_09alt_PRODIMAGE

Bravo Collection Five-Light Brushed Nickel Etched Glass Modern Bath Vanity Light

$282.48 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2016-09

Collection name:

Bravo

Five-light bath finished in Brushed Nickel with etched glass shades scaled across a slightly arching, pointed arm. Generously balanced glass shades add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style.

  • Refresh your bathroom, vanity or powder room with this bathroom light from the Bravo Collection.
  • Perfect for modern and transitional style settings
  • Generously scaled white etched glass and streaming linear elements in a brushed nickel finish compose an relaxing ambiance
  • Mount the light fixture facing up or down
  • Measures 46.25-inch width by 8.875-inch height by 8.75-inch (extends from wall)
  • Use 5 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Transitional
  • Modern
Type
Vanity Light
UPC
785247177332
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
46.25 in x 8.75 in x 8.875 in
Gross Weight with Packaging
17 lb
Height
8.875 in
Height to Center
6.375 in
Length
46.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
17 lb
Width
8.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
15

Resources

Instruction Sheet Number
93035812

Resources and downloads