text.skipToContent text.skipToNavigation

Bravo Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Bravo

Catalog ID: P2005-20

Two-light bath finished in Antique Bronze with etched umber linen glass shades scaled across a slightly arching, pointed arm. Generously balanced glass shades add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style.

  • Antique Bronze finish.
  • Evenly scaled etched umber linen glass.
  • Slightly arching arm gives a casual flair.
  • Coordinating fixtures from this collection.

$15.00 USD

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Umber linen
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Transitional
UPC 785247166206
Warranty Length 1 year warranty

Dimensions

Depth 8.75 in
Gross Weight with Packaging 3 lb
Height 8.5 in
Height to Center 6 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 17 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads