text.skipToContent text.skipToNavigation

Bravo Collection Two-Light Brushed Nickel Etched Glass Modern Bath Vanity Light

By Progress Lighting 

Collection Name:  Bravo

Catalog ID: P2005-09

By Progress Lighting
$98.78 USD
Collection Name:  Bravo
Catalog ID:  P2005-09
Two-light bath finished in Brushed Nickel with etched glass shades scaled across a slightly arching, pointed arm. Generously balanced glass shades add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style.
  • Ideal for a bathroom and powder room.
  • Perfect for modern and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 17-inch width by 8.5-inch height by 8.75-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Joy and Mingle collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner