text.skipToContent text.skipToNavigation

Callison Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Callison

Catalog ID: P2175-15

One-light bath that is comprised of beautiful square glass and a detailed profile. Callison's fine details add shadow lines and create contours within the fixture. The design offers aesthetic and functional benefits - with uniform light output and reduced glare. Polished Chrome finish.

  • Beautiful square glass and a detailed profile.
  • Uniform light output and reduced glare.

$22.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Chrome
Color Generic grey
Construction Material - Main Steel
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Bath Sconce
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Craftsman
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Coastal
  • Craftsman
UPC 785247196746
Warranty Length 1 year warranty

Dimensions

Depth 7.125 in
Gross Weight with Packaging 1.35 lb
Height 9 in
Height to Center 3.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1.8 lb
Width 5.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes