HUBBELL
PROG_P300101_104_PRODIMAGE
PROG_P300101_104_PRODIMAGE
PROG_carlyn_glass_detailshot
PROG_P300101_104alt_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
Discontinued
Clearance

Carlyn Collection Two-Light Bath & Vanity

$34.19 USD
$139.70 USD

Brand:

Progress Lighting

Catalog ID:

P300101-104

Collection name:

Carlyn

With a glamorous, transitional appeal, Carlyn bath and vanity fixtures feature a luxurious pattern comprised of K9 glass crystal accents. The inner lined glass shades glimmer against the Polished Nickel finish. Two-Light Bath in a Polished Nickel finish.

  • Design provides a glamorous, transitional appeal
  • Features a luxurious pattern comprised of K9 glass crystal accents
  • Popular Polished Nickel finish
  • The inner lined glass shades glimmer against the Polished Nickel finish
  • Uses two 100-watt max. medium base bulbs (sold separately)
  • Suitable for a variety of bath and vanity settings, including Luxe, Transitional and Traditional design styles
  • Shop different sizes and finishes for Carlyn bath and vanity fixtures
  • In addition to bath areas, sconces are suitable for hall & foyers to add ambient lighting
  • Adds task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300101-104

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear / Sand Blast

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Style

  • Luxury
  • Transitional
  • New Traditional

Type

Vanity Light

UPC

785247220298

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.375 in

Dimensions

13.375 in x 6.375 in x 8 in

Height

8 in

Height to Center

5.75 in

Length

13.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.18 lb

Width

6.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93088593

Resources and downloads