text.skipToContent text.skipToNavigation

Cascadia Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Cascadia

Catalog ID: P2148-20

Three-light bath & vanity with smooth forms and windowpane style gallery that produce a beautiful, modern gas light effect. Overscaled tubing and etched glass shades offer substance within the sleek frame. Can be mounted up or down. Antique Bronze finish.

  • Smooth forms and windowpane style gallery.
  • Beautiful, modern gas light effect.
  • Overscaled tubing and etched glass shades.

$155.65 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Coastal
  • Transitional
  • Craftsman
UPC 785247197576
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.5 in
Gross Weight with Packaging 4.48 lb
Height 8 in
Height to Center 5.625 in
Note Weight of fixture exceeds NEC limits No
Weight 5.6 lb
Width 24.125 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads