PROG_P2147_15_PRODIMAGE
PROG_P2147_15_PRODIMAGE
PROG_P2147_15_facing-up-or-down
PROG_P2149_15_glass_PRODIMAGE
+3
PROG_Cascadia_Polished_Chrome_GeneralLit

Cascadia Collection Two-Light Bath & Vanity

$115.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2147-15

Collection name:

Cascadia

Two-light bath & vanity with smooth forms and windowpane style gallery that produce a beautiful, modern gas light effect. Overscaled tubing and etched glass shades offer substance within the sleek frame. Can be mounted up or down. Polished Chrome finish.

  • Refresh your bathroom, vanity or powder room with this bathroom light from the Cascadia Collection.
  • Perfect for coastal, craftsman, modern, and modern craftsman style settings
  • Overscaled tubing and etched glass shades, smooth forms and windowpane style gallery produces a beautiful, modern gas light effect
  • Mount the light fixture facing up or down
  • Measures 16-inch width by 8-inch height by 6.5-inch (extends from wall)
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Coastal
  • Transitional
  • Craftsman
Type
Vanity Light
UPC
785247197545
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.5 in
Dimensions
16 in x 6.5 in x 8 in
Gross Weight with Packaging
3.28 lb
Height
8 in
Height to Center
5.625 in
Length
16 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.1 lb
Width
6.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93060727