text.skipToContent text.skipToNavigation

Clifton Heights Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Clifton Heights

Catalog ID: P300160-009

Distinctive chiseled features and clean lines are key features within the Clifton Heights collection. Inspired by an updated interpretation of Craftsman styling, careful attention to the details delivers a dramatic accent. A Brushed Nickel finish complements elegant etched square glass shades. The Clifton Heights collection enhances a variety of home styles including Farmhouse, Craftsman and Transitional decor. Three-Light bath & vanity fixture.

  • Distinctive forms and clean lines are key features within the Clifton Heights collection
  • Inspired by Craftsman styling, special attention to decorative details can be appreciated in each fixture
  • Elegant etched glass shades
  • Brushed Nickel finish
  • 3-light wall bracket for bathrooms, powder rooms and hallways
  • Uses 3, 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Ideal for Farmhouse and Transitional bathroom spaces
  • Mount on wall in bath and vanity settings to enhance a spa-like atmosphere
  • Measures 23" W x 8 3/8" H
  • Damp location listed
  • Shop the complete Clifton Heights collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

$172.92 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down Yes
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Vanity Light
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Farmhouse
  • Modern
  • Modern Craftsman
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style Craftsman
UPC 785247220601
Warranty Length 1-year limited warranty

Dimensions

Depth 7.125 in
Height 8.375 in
Height to Center 5.75 in
Weight 9.13 lb
Width 23 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads