PROG_P300188_009-30_PRODIMAGE
PROG_P300188_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_LED_CRI_ColorTemp_Info-Graphic
+4
PROG_colonnade3_detailshot

Colonnade LED Collection Four-Light LED Bath & Vanity

$373.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300188-009-30

Collection name:

Colonnade LED

Tubular etched glass shades pop against a geometric back plate to create Colonnade, an LED bath and vanity collection. Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe. LED source features 3000K and 90 CRI benefits, as well as a lifespan of more than 42,000 hours. Four-Light Bath in a Brushed Nickel finish.

  • Ideal for a bathroom
  • Perfect for luxe, mid-century modern, and modern style settings
  • Beautiful brushed nickel finish
  • Elegant etched white glass shades
  • Includes installation instructions and mounting hardware
  • Includes 4 LEDs (38 W), 2026 lumens, 3000 K, 90 CRI, dimmable
  • Measures 31.375-inch width by 7.5-inch height by 3.875-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type
LED
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
LM-79 Lumens
2026 lm
LM-79 Lumens per Watt
52.2 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
LED
Socket type material
LED
Starting Temperature - Minimum
-10 °C
Style
  • Luxury
  • Modern
  • Mid-Century Modern
Type
Vanity Light
UPC
785247224067
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
31.375 in x 3.875 in x 7.5 in
Height
7.5 in
Height to Center
3.875 in
Length
31.375 in
Weight
2.9 lb
Width
3.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.317 A
Frequency Rating
60 Hz
Lamp Wattage
38 W
Lumens Per Watt
52.2 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
32

Resources

Instruction Sheet Number
93093045