text.skipToContent text.skipToNavigation

Colonnade LED Collection Three-Light LED Bath & Vanity

by Progress Lighting 

Collection Name:  Colonnade LED

Catalog ID: P300187-015-30

Tubular etched glass shades pop against a geometric back plate to create Colonnade, an LED bath and vanity collection. Modern style and continuous illumination are ideal for a variety of bath and vanity settings - including Mid-Century and Luxe. LED source features 3000K and 90 CRI benefits, as well as a lifespan of more than 42,000 hours. Three-Light Bath in a Polished Chrome finish.

  • Tubular etched glass shades pop against a geometric back plate in Colonnade
  • 3-light 28.5-watt LED bath fixture
  • Colonnade is an LED bath and vanity collection
  • An integrated LED source provides a variety of energy and cost savings benefits for the homeowner
  • Features a plated Polished Chrome finish
  • Etched white glass shade
  • Measures 22"W x 7 1/2" H
  • 1661 lumens 56 lumens/watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Ideal for Mid-Century and Luxe environments
  • Dimmable with most Triac or ELV type dimmers
  • Mount on wall in bath and vanity settings to enhance a spa-like atmosphere
  • Shop the complete Colonnade LED collection for a coordinated look throughout your bath and vanity areas
  • California Title 24 compliant
  • ADA compliant
  • Damp location listed

$239.36 USD

Available to purchase from

Product Details

General

Base Type LED
Can be mounted up or down No
Color Chrome
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Vanity Light
Glass Etched White
Lamp Included Yes
Lamp Type LED
Lamp Type Basic solid state
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main LED
Socket type material LED
Starting Temperature - Minimum -10 °C
Style
  • Luxury
  • Modern
  • Mid-Century Modern
UPC 785247224074
Warranty Length 5-year Limited Warranty

Dimensions

Depth 3.875 in
Height 7.5 in
Height to Center 3.875 in
Weight 2.51 lb
Width 22 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.238 A
Frequency Rating 60 Hz
Lamp Wattage 28.5 W
Lumens Per Watt 56.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type