PROG_P300145_143_PRODIMAGE
PROG_P300145_143_PRODIMAGE
PROG_P300145_143_angle_PRODIMAGE
PROG_dart_detail3_detailshot
+7
PROG_dart_detail2_detailshot
Discontinued
Clearance

Dart Collection Two-Light Graphite Etched Glass Modern Bath Vanity Light

$67.20 USD
$147.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300145-143

Collection name:

Dart

Dart is a display of modern architectural design styling. Etched white glass shades balance on a striking arched frame. The two-light bath and vanity's subtle detailing is enhanced by a Graphite finish with brushed nickel accents.

  • Ideal for a bathroom
  • Perfect for modern, new traditional, and traditional style settings
  • Gorgeous graphite finish with brushed nickel accents
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 14.25-inch width by 7.875-inch height by 6.875-inch (extends from wall)
  • Certifications: cCSAus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
  • Modern
  • Mid-Century Modern
  • Urban Industrial
Type
Vanity Light
UPC
785247220397
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14.25 in x 6.875 in x 7.875 in
Height
7.875 in
Height to Center
5.625 in
Length
14.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.2 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
56

Resources

Instruction Sheet Number
93088936