text.skipToContent text.skipToNavigation

Dazzle Collection One-Light Wall Bracket

by Progress Lighting 

Collection Name:  Dazzle

Catalog ID: P2050-09

One-light wall sconce from the Dazzle collection is sure to add some wow factor to your home. Dazzling glass features a gleaming polished exterior and a interior finish composed of fused glass beads to provide diffusion and sparkle. A jewel-like, faux rock crystal adds even more panache for an elegant and well-dressed effect to your home.

  • Brushed Nickel finish.
  • Dazzling glass with a polished exterior and interior finish.
  • Fused glass beads provide diffusion and sparkle.
  • Jewel-like, faux rock crystal adds flamboyance.

$155.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath Sconce
Glass Clear outside/rough ice inside
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Luxury
  • New Traditional
  • Transitional
UPC 785247182947
Warranty Length 1 year warranty

Dimensions

Depth 9.625 in
Gross Weight with Packaging 3 lb
Height 17.625 in
Height to Center 10.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3 lb
Width 6.875 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes