PROG_P300008_009_PRODIMAGE
PROG_P300008_009_PRODIMAGE
play
Debut Brushed Nickel
PROG_P300008_009alt_PRODIMAGE
+4
PROG_P300008_009alt2_PRODIMAGE

Debut Collection One-Light Brushed Nickel Farmhouse Bath Vanity Light

$69.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300008-009

Collection name:

Debut

A new category of vintage modern fixtures takes center stage with this one-light bath & vanity fixture from one of our Design Series collections. Delicate details in a Brushed Nickel finish, create statement making focal pieces for a variety of interiors. Debut provides a fitting stage to feature nostalgic, vintage lamps. Glass accessory shades available in clear or frosted seeded finishes.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for farmhouse and urban industrial style settings
  • Beautiful brushed nickel finish
  • Glass accessory shades available in clear or frosted seeded finishes
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.5-inch width by 8.5-inch height by 5.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Remix and Staunton collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Casual
Type
Bath Sconce
UPC
785247209934
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.875 in
Dimensions
4.5 in x 5.875 in x 8.5 in
Height
8.5 in
Height to Center
5 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.61 lb
Width
5.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
182

Resources

Instruction Sheet Number
93070908

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Debut Brushed Nickel