text.skipToContent text.skipToNavigation

Draper Collection Four-Light Polished Nickel Luxe Bath Vanity Light

By Progress Lighting 

Collection Name:  Draper

Catalog ID: P2102-104

By Progress Lighting
$153.67 USD
Collection Name:  Draper
Catalog ID:  P2102-104
With style, charm and intrigue, it's all about achieving architectural interest with Draper. While polished detailing and tubular forms contribute to an authentic style, the candelabra socket accommodates a variety of decorative bulbs. Four-light bath inspired by mid-century modern design. Polished Nickel finish.
  • Ideal for a bathroom
  • Perfect for luxe, mid-century modern, modern, new traditional, and traditional style settings
  • Subtle polished nickel finish
  • Polished details accommodate a variety of decorative bulbs
  • Includes installation instructions and mounting hardware
  • Use 4 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 24-inch width by 5.1875-inch height by 4.125-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Evoke and Glimmer collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner