text.skipToContent text.skipToNavigation

Draper Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Draper

Catalog ID: P2101-20

With style, charm and intrigue, it's all about achieving architectural interest with Draper. While polished detailing and tubular forms contribute to an authentic style, the candelabra socket accommodates a variety of decorative bulbs. Popular Antique Bronze and Polished Nickel options finish the pieces. One-light bath inspired by mid-century modern design. Antique Bronze finish.

  • Antique Bronze finish.
  • Inspired by mid-century modern design.
  • Polished details and tubular forms.

$53.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Bath Sconce
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Modern
  • Transitional
  • Farmhouse
UPC 785247187508
Warranty Length 1 year warranty

Dimensions

Depth 4.125 in
Gross Weight with Packaging 1.94 lb
Height 8 in
Height to Center 3.9375 in
Note Weight of fixture exceeds NEC limits No
Weight 1.45 lb
Width 4.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes