text.skipToContent text.skipToNavigation

Durrell Collection Black Two-Light Bath

by Progress Lighting 

Collection Name:  Durrell

Catalog ID: P300262-031

This versatile bath light will find a home in a variety of settings in need of generous illumination. Crisp clear glass shades rest on top of vintage-style light bases. Smooth, curved arms support the light bases and attach to a black backplate.

  • Crisp clear glass shades rest on top of vintage-style light bases.
  • Smooth, curved arms support the light bases and attach to a black backplate.
  • This versatile bath light will find a home in a variety of settings in need of generous illumination.
  • Ideal for any bathroom.
  • Perfect for rustic, farmhouse, or coastal settings.
  • Measures 13-1/2-inch width by 7-7/8-inch height.
  • Uses two medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$126.50 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Bath & Vanity
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution Up/Down
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Swivel Mounting Strap
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247242023
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.25 in
Height 7.875 in
Height to Center 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1.94 lb
Width 13.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Videos

Durrell

Installation/Instruction Manual (IOM)

Applications Notes