text.skipToContent text.skipToNavigation

Economy Fluted Glass One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Economy Fluted Glass

Catalog ID: P3287-20

Fluted Glass 1-light bath fixture in an Antique Bronze finish. Classic metallic fixture is paired with sparkling clear prismatic glass. Timeless in its vintage appeal, this light is stylish for both new and restored homes.

  • Antique Bronze finish.
  • Clear, sparkling prismatic glass.
  • Finely ribbed glass shade.
  • Strongly defined scroll arm.

$34.98 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Bath Sconce
Glass Clear prismatic
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style New Traditional
UPC 785247151431
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8 in
Gross Weight with Packaging 1.9 lb
Height 8.25 in
Height to Center 3.75 in
Note Weight of fixture exceeds NEC limits No
Weight 1.9 lb
Width 4.875 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Applications Notes