text.skipToContent text.skipToNavigation

Fleet Collection One-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Fleet

Catalog ID: P2165-15

By Progress Lighting
$81.07 USD
Collection Name:  Fleet
Catalog ID:  P2165-15
The one-light bath fixture emulates European faucet designs. Fleet is compromised of a distinct die cast arm and cup and highlighted by etched opal glass. Complimented by a Brushed Nickel finish.
  • Ideal for a bathroom
  • Perfect for coastal, modern, and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched opal glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.25-inch width by 7.25-inch height by 6.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy