text.skipToContent text.skipToNavigation

Fluted Glass Collection Three-Light Antique Bronze Clear Prismatic Glass Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Economy Fluted Glass

Catalog ID: P3289-20

By Progress Lighting
$73.04 USD
Collection Name:  Economy Fluted Glass
Catalog ID:  P3289-20
Fluted Glass 3-light bath fixture in an Antique Bronze finish. Classic metallic fixture is paired with sparkling clear prismatic glass. Timeless in its vintage appeal, this light is stylish for both new and restored homes.
  • Ideal for a bathroom
  • Perfect for traditional style settings
  • Handsome antique bronze finish
  • Stunning clear prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16.125-inch width by 8.4375-inch height by 8.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options