text.skipToContent text.skipToNavigation

Fluted Glass Collection Two-Light Polished Chrome Clear Prismatic Glass Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Economy Fluted Glass

Catalog ID: P3288-15

By Progress Lighting
$59.62 USD
Collection Name:  Economy Fluted Glass
Catalog ID:  P3288-15
Fluted Glass 2-light bath fixture in a Chrome finish. Classic metallic fixture is paired with sparkling clear prismatic glass. Timeless in its vintage appeal, this light is stylish for both new and restored homes.
  • Ideal for a bathroom and powder room.
  • Perfect for traditional style settings
  • Crisp polished chrome finish
  • Stunning clear prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 11.75-inch width by 8.375-inch height by 8.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options</