text.skipToContent text.skipToNavigation

Fuller Collection One-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Fuller

Catalog ID: P2756-15

Industrial elements with modern accents offer a beautiful effect. Fuller's one-light bah & vanity fixture with etched opal glass is supported by two knurled bolts, offering little details that make a big statement within the home. Complimented by a Polished Chrome finish.

  • Industrial elements with modern accents.
  • Etched opal glass and two knurled bolts.
  • Little details that make a big statement.

$11.00 USD

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Chrome
Color Generic grey
Construction Material - Main Steel
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Bath Sconce
Glass Etched opal/Clear Seedy
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Urban Industrial
  • Transitional
UPC 785247195244
Warranty Length 1 year warranty

Dimensions

Depth 7 in
Gross Weight with Packaging 1.8 lb
Height 8.625 in
Height to Center 5.625 in
Note Weight of fixture exceeds NEC limits No
Weight 2.66 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes