text.skipToContent text.skipToNavigation

Gather Collection Five-Light Brushed Nickel Etched Glass Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Gather

Catalog ID: P2713-09

By Progress Lighting
$193.16 USD
Collection Name:  Gather
Catalog ID:  P2713-09
Gather possesses a smart simplicity to complement today's home. This five-light bath bracket contains etched glass shades which add distinction and provide pleasing illumination to your room. Featuring a glamorous Brushed Nickel finished frame, this collection allows you to decorate an entire home with confidence and style.
  • Ideal for a bathroom or great room
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 5 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 36-inch width by 7.5-inch height by 6.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Five Light and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List