text.skipToContent text.skipToNavigation

Glance Collection One-Light Polished Chrome Etched White Linen Glass Farmhouse Bath Vanity Light

By Progress Lighting 

Collection Name:  Glance

Catalog ID: P300016-015

By Progress Lighting
$88.11 USD
Collection Name:  Glance
Catalog ID:  P300016-015
A sophisticated one-light bath and vanity collection in a Polished Chrome finish. Glance's stout frame and etched linen glass shades complement a variety of contemporary design schemes. Fixture can be installed with glass facing up or down. Complimented by a Polished Chrome finish.
  • Ideal for a bathroom
  • Perfect for farmhouse and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched white linen glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.375-inch width by 7.25-inch height by 7.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner